Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains with attachements
Chains Bea K1/02 - Roller chains with angle attachments - DIN 8187 - ISO 606
BEA Ingranaggi
...
Chains Bea
Chains with attachements
Chains Bea K1/02 - Roller chains with angle attachments - DIN 8187 - ISO 606
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
604112212
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
ISO
ISO
Order number
CNSORDERNO
p
P [mm]
p
PI [Tulli]
b1 min.
B1 [mm]
d1 max.
D1 [mm]
a2 max.
A2 [mm]
g max.
G [mm]
A
A [mm]
B
B [mm]
C max.
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
Minimum breaking load
CMIN [KN]
Average breaking load
CMED [KN]
q ?
KG [kg/m]
1
2
3
4
5
06B-1
604109212
9.525
3/8”
5.72
6.35
13.5
8.26
8.0
3.5
27.0
19.0
6.5
1.0
9.0
10.7
0.51
08B-1
604112212
12.700
1/2”
7.75
8.51
17.0
11.81
9.5
4.3
37.2
28.2
8.4
1.4
18.0
21.1
0.85
10B-1
604115212
15.875
5/8”
9.65
10.16
19.6
14.73
14.1
5.2
47.6
31.8
10.4
1.6
22.4
27.4
1.13
12B-1
604119212
19.050
3/4”
11.68
12.07
22.7
16.13
15.8
5.6
51.6
35.0
12.0
1.8
29.0
32.3
1.45
16B-1
604125212
25.400
1”
17.02
15.88
36.1
21.08
19.0
6.8
74.8
50.8
15.9
3.0
60.0
70.6
3.48
Näytä pakattu näyttö (5 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BEA Ingranaggi
- Chains Bea K1/02
Shorttext
Roller chains with angle attachments - DIN 8187 - ISO 606
Viimeisin muutos
24.11.2025 08:18:46
Yksikkö
Avainsanat
ISO
angle attachments
chains
roller chains
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Standards
DIN-8x-81x-DIN 8187 DIN 8187
ISO-6x-60x-ISO 606 ISO 606